GF1005M

GF1005M Speaker Profile View
GF1005M Speaker Bottom View

GF1005M

100 mm, Square Frame, 15.0 W, 8 Ohm, Ferrite Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 101 (1 W / 0.5 m)
Max Input (W) 20
Nominal Input (W) 15
Impedance (Ohms) 8
Resonance Freq. (Hz) 3000
Cone Type PET
Magnet Type Ferrite
Frame Shape Square
Dimensions LxWxH (mm) 100 x 100 x 42
Dimensions LxWxH (in) 3.94 x 3.94 x 1.65
Mounting Style Solder Eyelet(s)

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories