GF1302

GF1302 Speaker Profile View
GF1302 Speaker Bottom View

GF1302

134 mm, Square Frame, 15.0 W, 8 Ohm, Ferrite Magnet, Paper Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 94 (1 W / 0.5 m)
Max Input (W) 25
Nominal Input (W) 15
Impedance (Ohms) 8
Resonance Freq. (Hz) 95
Cone Type Paper
Magnet Type Ferrite
Frame Shape Square
Dimensions LxWxH (mm) 134 x 134 x 49
Dimensions LxWxH (in) 5.28 x 5.28 x 1.93
Mounting Style Solder Eyelet(s)

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories