Specifications


  • S.P. Level (dB)
     
    96 (1 W / 0.5 m)
  • Max Input (W)
     
    25
  • Nominal Input (W)
     
    15
  • Impedance (Ohms)
     
    8
  • Resonance Freq. (Hz)
     
    85
  • Cone Type
     
    Paper
  • Magnet Type
     
    Ferrite
  • Frame Shape
     
    Square
  • Dimensions LxWxH (mm)
     
    155.7 x 155.7 x 58.2
  • Dimensions LxWxH (in)
     
    6.1 x 6.1 x 2.3
  • Mounting Style
     
    Solder Eyelet(s)