Specifications


  • S.P. Level (dB)
     
    96 (1 W / 0.5 m)
  • Max Input (W)
     
    10
  • Nominal Input (W)
     
    8
  • Impedance (Ohms)
     
    4
  • Resonance Freq. (Hz)
     
    90
  • Cone Type
     
    Paper
  • Magnet Type
     
    Ferrite
  • Frame Shape
     
    Round
  • Dimensions LxWxH (mm)
     
    165 x 165 x 70
  • Dimensions LxWxH (in)
     
    6.5 x 6.5 x 2.76
  • Mounting Style
     
    Solder Eyelet(s)