Specifications


  • S.P. Level (dB)
     
    97 (1 W / 0.5 m)
  • Max Input (W)
     
    30
  • Nominal Input (W)
     
    20
  • Impedance (Ohms)
     
    8
  • Resonance Freq. (Hz)
     
    65
  • Cone Type
     
    Paper
  • Magnet Type
     
    Ferrite
  • Frame Shape
     
    Round
  • Dimensions LxWxH (mm)
     
    205 x 205 x 83
  • Dimensions LxWxH (in)
     
    8.07 x 8.07 x 3.27
  • Mounting Style
     
    Solder Eyelet(s)