VQA Series

1 W, Dual Independent Output, 7 Pin SIP, 4200 Vdc Isolation, IGBT Dc-Dc Converter

VQA Series

The VQA series is a dc-dc converter designed specifically to drive high power IGBT modules. With dual isolated outputs, a wide temperature range, and the ability to operate under no load conditions, these dc-dc converters are ideally suited to provide a fully isolated gate drive for wind turbine and solar panel applications.

Features


  • Designed for IGBT driver applications
  • Dual independent outputs
  • Short circuit protection
  • UL94-V0 package material
  • -40 to +105°C temperature range

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    4200
  • Dimensions LxWxH (in)
     
    0.768 x 0.386 x 0.492
  • Dimensions LxWxH (mm)
     
    19.5 x 9.8 x 12.5
  • Safety Standards
     
    62368-1

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VQA-S9-D15-SIP 9 ~ 15 1 15/ -8 0.08/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check VQA-S9-D15-SIP -- Request a Quote
VQA-S12-D15-SIP 11.6 ~ 12.4 1 15/ -8.7 0.04/ -0.08 UL/cUL 3D Model PCB Footprint Stock Check VQA-S12-D15-SIP Sample Request Request a Quote
VQA-S15-S9-SIP 14.5 ~ 15.5 1 9 0.111 -- 3D Model PCB Footprint Stock Check VQA-S15-S9-SIP Sample Request Request a Quote
VQA-S15-D9-SIP 14.5 ~ 15.5 1 9/ -9 0.55/ -0.55 -- 3D Model PCB Footprint Stock Check VQA-S15-D9-SIP Sample Request Request a Quote
VQA-S15-D15-SIP 14.5 ~ 15.5 1 15/ -8.7 0.04/ -0.08 UL/cUL 3D Model PCB Footprint Stock Check VQA-S15-D15-SIP Sample Request Request a Quote
VQA-S15-D17-SIP 14.5 ~ 15.5 1 17/ -8.7 0.04/ -0.08 UL/cUL 3D Model PCB Footprint Stock Check VQA-S15-D17-SIP Sample Request Request a Quote
VQA-S24-D15-SIP 23.3 ~ 24.7 1 15/ -8.7 0.04/ -0.08 UL/cUL 3D Model PCB Footprint Stock Check VQA-S24-D15-SIP Sample Request Request a Quote