Active

AE10-EW-DIN Series

DIN Rail Isolated Dc-Dc Converter

AE10-EW-DIN Series

Overview

  • 10 W
  • 10:1 input range
  • Single regulated output
  • -40 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 62109
  • Safety Approvals - CE

Documents

Description

The AE10-EW-DIN series is a 10 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 10:1. Housed in an encapsulated, DIN rail mount package, the series carries an operating temperature range of -40 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This DIN rail mount dc-dc converter also supports remote, high altitude installations with rated operation up to 2000 meters.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62109
  • Dimensions LxWxH (in)
     
    3.783 x 2.126 x 1.441
  • Dimensions LxWxH (mm)
     
    96.1 x 54 x 36.6
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
AE10-EW-S5-DIN 100 ~ 1000 10 5 2 CE Stock Check AE10-EW-S5-DIN Sample Request Request a Quote
AE10-EW-S9-DIN 100 ~ 1000 10 9 1.11 CE Stock Check AE10-EW-S9-DIN Sample Request Request a Quote
AE10-EW-S24-DIN 100 ~ 1000 10 24 0.42 CE Stock Check AE10-EW-S24-DIN Sample Request Request a Quote