AE10-EW Series

5 Pin DIP Isolated Dc-Dc Converter

AE10-EW Series

Overview

  • 10 W
  • 10:1 input range
  • Single regulated output
  • -40 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 62109
  • Safety Approvals - CE

Documents

Description

The AE10-EW series is a 10 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 10:1. Housed in an encapsulated, board mount package, the series carries an operating temperature range of -40 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This board mount dc-dc converter also supports remote, high altitude installations with rated operation up to 2000 meters.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62109
  • Dimensions LxWxH (in)
     
    2.756 x 1.89 x 0.925
  • Dimensions LxWxH (mm)
     
    70 x 48 x 23.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
AE10-EW-S5 100 ~ 1000 10 5 2 CE 3D Model PCB Footprint Stock Check AE10-EW-S5 Sample Request Request a Quote
AE10-EW-S9 100 ~ 1000 10 9 1.11 CE 3D Model PCB Footprint Stock Check AE10-EW-S9 Sample Request Request a Quote
AE10-EW-S24 100 ~ 1000 10 24 0.42 CE 3D Model PCB Footprint Stock Check AE10-EW-S24 Sample Request Request a Quote