10 W, 7.5:1 Input Range, Single Regulated Output, 5 Pin DIP, 5600 Vdc Isolation, Dc-Dc Converter
The AE10-UW series is a 10 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 200 to 1500 Vdc. Housed in an encapsulated, board mount package, the series carries an operating temperature range of -40 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This board mount dc-dc converter also supports remote, high altitude installations with rated operation up to 5000 meters.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
AE10-UW-S5 | 200 ~ 1500 | 10 | 5 | 2 | CE, CSA |