AE15-EW-DIN Series

DIN Rail Isolated Dc-Dc Converter

AE15-EW-DIN Series

Overview

  • 15 W
  • 10:1 input range
  • Single regulated output
  • -40 to +70°C temperature range

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The AE15-EW-DIN series is a 15 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 10:1. Housed in an encapsulated, DIN rail mount package, the series carries an operating temperature range of -40 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This DIN rail mount dc-dc converter also supports remote, high altitude installations with rated operation up to 2000 meters.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    5600
  • Dimensions LxWxH (in)
     
    3.783 x 2.126 x 1.441
  • Dimensions LxWxH (mm)
     
    96.1 x 54 x 36.6

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
AE15-EW-S12-DIN 100 ~ 1000 15 12 1.25 CE Stock Check AE15-EW-S12-DIN Sample Request Request a Quote
AE15-EW-S15-DIN 100 ~ 1000 15 15 1 CE Stock Check AE15-EW-S15-DIN Sample Request Request a Quote
AE15-EW-S24-DIN 100 ~ 1000 15 24 0.625 CE Stock Check AE15-EW-S24-DIN Sample Request Request a Quote