Discontinued

AE15-EW-T Series

Chassis Mount Isolated Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

AE15-EW-T Series
AE15-EW-T Series alternate view

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    5600
  • Dimensions LxWxH (in)
     
    3.783 x 2.126 x 1.26
  • Dimensions LxWxH (mm)
     
    96.1 x 54 x 32

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
AE15-EW-S12-T 100 ~ 1000 15 12 1.25 CE Stock Check AE15-EW-S12-T
AE15-EW-S15-T 100 ~ 1000 15 15 1 CE Stock Check AE15-EW-S15-T
AE15-EW-S24-T 100 ~ 1000 15 24 0.625 CE Stock Check AE15-EW-S24-T