The AE15B-EW-DIN series is a 15 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 10:1. Housed in an encapsulated, DIN rail mount package, the series carries an operating temperature range of -40 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
AE15B-EW-S12-DIN | 100 ~ 1000 | 15 | 12 | 1.25 | CE, UKCA |
AE15B-EW-S15-DIN | 100 ~ 1000 | 15 | 15 | 1 | CE, UKCA |
AE15B-EW-S24-DIN | 100 ~ 1000 | 15 | 24 | 0.625 | CE, UKCA |