Active

AE15B-EW-T Series

Isolated Dc-Dc Converter

AE15B-EW-T Series
AE15B-EW-T Series Alternate View

Overview

  • 15 W
  • 10:1 input range
  • Single regulated output
  • -40 to +70°C temperature range
  • Input reverse polarity protection

Safety & Compliance

  • Safety Standards - 62109
  • Safety Approvals - CE, UKCA

Documents

Description

The AE15B-EW-T series is a 15 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 10:1. Housed in an encapsulated, chassis mount package, the series carries an operating temperature range of -40 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62109
  • Dimensions LxWxH (in)
     
    3.78 x 2.13 x 1.26
  • Dimensions LxWxH (mm)
     
    96.1 x 54 x 32
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
AE15B-EW-S12-T 100 ~ 1000 15 12 1.25 CE,UKCA 3D Model Stock Check AE15B-EW-S12-T Sample Request Request a Quote
AE15B-EW-S15-T 100 ~ 1000 15 15 1 CE,UKCA 3D Model Stock Check AE15B-EW-S15-T Sample Request Request a Quote
AE15B-EW-S24-T 100 ~ 1000 15 24 0.625 CE,UKCA 3D Model Stock Check AE15B-EW-S24-T Sample Request Request a Quote