Active

AE15B-UW-DIN Series

Isolated Dc-Dc Converter

AE15B-UW-DIN Series
AE15B-UW-DIN Series Alternate View
AE15B-UW-DIN Series Bottom View

Overview

  • 15 W
  • 7.5:1 input range
  • Single regulated output
  • -40 to +70°C temperature range
  • Input reverse polarity protection

Safety & Compliance

  • Safety Standards - 62109
  • Safety Approvals - CE, UKCA

Documents

Description

The AE15B-UW-DIN series is a 15 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 200 to 1500 Vdc. Housed in an encapsulated, DIN rail mount package, the series carries an operating temperature range of -40 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62109
  • Dimensions LxWxH (in)
     
    5.31 x 2.76 x 1.54
  • Dimensions LxWxH (mm)
     
    135 x 70 x 39
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
AE15B-UW-S5-DIN 200 ~ 1500 10 5 2 CE,UKCA Stock Check AE15B-UW-S5-DIN Sample Request Request a Quote
AE15B-UW-S12-DIN 200 ~ 1500 15 12 1.25 CE,UKCA Stock Check AE15B-UW-S12-DIN Sample Request Request a Quote
AE15B-UW-S15-DIN 200 ~ 1500 15 15 1 CE,UKCA Stock Check AE15B-UW-S15-DIN Sample Request Request a Quote
AE15B-UW-S24-DIN 200 ~ 1500 15 24 0.625 CE,UKCA Stock Check AE15B-UW-S24-DIN Sample Request Request a Quote