Active

AE15B-UW Series

5 Pin DIP Isolated Dc-Dc Converter

AE15B-UW Series
AE15B-UW Series Alternate View

Overview

  • 15 W
  • 7.5:1 input range
  • Single regulated output
  • -40 to +70°C temperature range
  • Input reverse polarity protection

Safety & Compliance

  • Safety Standards - 62109
  • Safety Approvals - CE, UKCA

Documents

Description

The AE15B-UW series is a 15 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 200 to 1500 Vdc. Housed in an encapsulated, board mount package, the series carries an operating temperature range of -40 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62109
  • Dimensions LxWxH (in)
     
    3.5 x 2.5 x 0.98
  • Dimensions LxWxH (mm)
     
    89 x 63 x 25
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals PCB Footprint Stock Check Sample Request RFQ
AE15B-UW-S5 200 ~ 1500 10 5 2 CE,UKCA PCB Footprint Stock Check AE15B-UW-S5 Sample Request Request a Quote
AE15B-UW-S12 200 ~ 1500 15 12 1.25 CE,UKCA PCB Footprint Stock Check AE15B-UW-S12 Sample Request Request a Quote
AE15B-UW-S15 200 ~ 1500 15 15 1 CE,UKCA PCB Footprint Stock Check AE15B-UW-S15 Sample Request Request a Quote
AE15B-UW-S24 200 ~ 1500 15 24 0.625 CE,UKCA PCB Footprint Stock Check AE15B-UW-S24 Sample Request Request a Quote