AE40-EW-DIN Series

DIN Rail Isolated Dc-Dc Converter

AE40-EW-DIN Series

Overview

  • 40 W
  • 6:1 input range
  • Single regulated output
  • -25 to +70°C temperature range

Safety & Compliance

Documents

Description

The AE40-EW-DIN series is a 40 W isolated dc-dc converter offering 4000 Vdc isolation and a wide input voltage range of 200 to 1200 Vdc. Housed in an encapsulated, DIN rail mount package, the series carries an operating temperature range of -25 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This DIN rail mount dc-dc converter also supports remote, high altitude installations with rated operation up to 2000 meters.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    4000
  • Dimensions LxWxH (in)
     
    5.394 x 2.756 x 1.535
  • Dimensions LxWxH (mm)
     
    137 x 70 x 39
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
AE40-EW-S12-DIN 200 ~ 1200 40 12 3.33 3D Model Stock Check AE40-EW-S12-DIN Sample Request Request a Quote