DIN Rail Isolated Dc-Dc Converter
The AE40-EW-DIN series is a 40 W isolated dc-dc converter offering 4000 Vdc isolation and a wide input voltage range of 200 to 1200 Vdc. Housed in an encapsulated, DIN rail mount package, the series carries an operating temperature range of -25 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This DIN rail mount dc-dc converter also supports remote, high altitude installations with rated operation up to 2000 meters.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
AE40-EW-S12-DIN | 200 ~ 1200 | 40 | 12 | 3.33 |
AE40-EW-S15-DIN | 200 ~ 1200 | 40 | 15 | 2.67 |
AE40-EW-S24-DIN | 200 ~ 1200 | 40 | 24 | 1.67 |