Active

AE40-EW Series

7 Pin DIP Isolated Dc-Dc Converter

AE40-EW Series

Overview

  • 40 W
  • 6:1 input range
  • Single regulated output
  • -25 to +70°C temperature range

Safety & Compliance

Documents

Description

The AE40-EW series is a 40 W isolated dc-dc converter offering 4000 Vdc isolation and a wide input voltage range of 200 to 1200 Vdc. Housed in an encapsulated, board mount package, the series carries an operating temperature range of -25 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This board mount dc-dc converter also supports remote, high altitude installations with rated operation up to 2000 meters.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    4000
  • Dimensions LxWxH (in)
     
    3.504 x 2.5 x 0.984
  • Dimensions LxWxH (mm)
     
    89 x 63.5 x 25
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
AE40-EW-S12 200 ~ 1200 40 12 3.33 3D Model PCB Footprint Stock Check AE40-EW-S12 Sample Request Request a Quote
AE40-EW-S15 200 ~ 1200 40 15 2.67 3D Model PCB Footprint Stock Check AE40-EW-S15 Sample Request Request a Quote
AE40-EW-S24 200 ~ 1200 40 24 1.67 3D Model PCB Footprint Stock Check AE40-EW-S24 Sample Request Request a Quote