AE40-UW Series

5 Pin DIP Isolated Dc-Dc Converter

AE40-UW Series

Overview

  • 40 W
  • 7.5:1 input range
  • Single regulated output
  • Low ripple and noise
  • -40 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 62109
  • Safety Approvals - CE, CSA, UL

Documents

Description

The AE40-UW series is a 40 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 200 to 1500 Vdc. Housed in an encapsulated, board mount package, the series carries an operating temperature range of -40 up to +70°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations. This board mount dc-dc converter also supports remote, high altitude installations with rated operation up to 5000 meters.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62109
  • Dimensions LxWxH (in)
     
    4.921 x 2.953 x 1.575
  • Dimensions LxWxH (mm)
     
    125 x 75 x 40
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
AE40-UW-S15 200 ~ 1500 40 15 2.67 CE, CSA, UL 3D Model PCB Footprint Stock Check AE40-UW-S15 Sample Request Request a Quote