Discontinued

AE40-UW Series

5 Pin DIP Isolated Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

AE40-UW Series

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    5600
  • Safety Standards
     
    62109
  • Dimensions LxWxH (in)
     
    4.921 x 2.953 x 1.575
  • Dimensions LxWxH (mm)
     
    125 x 75 x 40
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
AE40-UW-S12 200 ~ 1500 40 12 3.33 CE, CSA, UL/cUL Stock Check AE40-UW-S12
AE40-UW-S15 200 ~ 1500 40 15 2.67 CE, CSA, UL/cUL Stock Check AE40-UW-S15
AE40-UW-S24 200 ~ 1500 40 24 1.67 CE, CSA, UL/cUL Stock Check AE40-UW-S24