Discontinued

PTK25-D24-T Series

18~36 Vdc Input Range, 25 W, Single/Dual Output, Screw Terminal

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
PTK25-D24-S3-T 18 ~ 36 19.8 3.3 0.6
PTK25-D24-S5-T 18 ~ 36 25 5 5
PTK25-D24-S12-T 18 ~ 36 24 12 2
PTK25-D24-S15-T 18 ~ 36 25 15 1.6
PTK25-D24-D5-T 18 ~ 36 25 5/ -5 2.5/ 2.5
PTK25-D24-D12-T 18 ~ 36 25 12/ -12 1/ 1
PTK25-D24-D15-T 18 ~ 36 25 15/ -15 0.8/ 0.8

ACCESSORIES