Discontinued

VCQ15-Q48-T Series

18~72 Vdc Input Range, 15 W, Single/Dual Outputs, Screw Terminal

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Dimensions LxWxH (in)
     
    2.25 x 3 x 0.6
  • Dimensions LxWxH (mm)
     
    57.15 x 76.2 x 15.24

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VCQ15-Q48-S3R3-T 18 ~ 72 9.9 3.3 3
VCQ15-Q48-S5-T 18 ~ 72 15 5 3
VCQ15-Q48-S12-T 18 ~ 72 15 12 1.25
VCQ15-Q48-S15-T 18 ~ 72 15 15 1
VCQ15-Q48-D5-T 18 ~ 72 15 5/ -5 1.5/ 1.5
VCQ15-Q48-D12-T 18 ~ 72 15 12/ -12 0.63/ 0.63
VCQ15-Q48-D15-T 18 ~ 72 15 15/ -15 0.5/ 0.5

ACCESSORIES