VSCQ30-Q24-T Series

9~36 Vdc Input Range, 30 W, Single Output

Overview

Safety & Compliance

Documents

Specifications

  • Dimensions LxWxH (in)
     
    3 x 2.25 x 0.67
  • Dimensions LxWxH (mm)
     
    76.2 x 57.15 x 17.02

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VSCQ30-Q24-S3R3-T 9 ~ 36 30 3.3 7.5 Request a Quote
VSCQ30-Q24-S5-T 9 ~ 36 30 5 0.6 Request a Quote
VSCQ30-Q24-S12-T 9 ~ 36 30 12 2.5 Request a Quote
VSCQ30-Q24-S15-T 9 ~ 36 30 15 2 Request a Quote

ACCESSORIES