Active

DHP1-M Series

Isolated Dc-Dc Converter

DHP1-M Series

Overview

  • Single/dual regulated outputs
  • Compact SMT package
  • -40 to 105°C with derating
  • Continuous short circuit protection
  • Tube or Tape/Reel packaging option

Safety & Compliance

  • Safety Standards - 62368-1
  • Safety Approvals - cUL/UL

Documents

Description

The DHP1-M unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency and higher isolation. Featuring a compact SMT package, an ultra-wide -40 to +105 °C operating temperature range, and 2,000 Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection for a range of sensitive applications, including medical equipment, industrial control, and mixed digital/analog systems.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    2000
  • Safety Standards
     
    62368-1
  • Protections
     
    Short Circuit Protection
  • Dimensions (mm)
     
    12.75 x 10.70 x 7.00
    (Single Output)
  • Dimensions (mm)
     
    15.24 x 10.70 x 7.00
    (Dual Output)

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
DHP1-3-S3-M 2.97 ~ 3.63 1 3.3 0.3 cUL/UL 3D Model PCB Footprint Stock Check DHP1-3-S3-M Sample Request Request a Quote
DHP1-3-S5-M 2.97 ~ 3.63 1 5 0.2 cUL/UL 3D Model PCB Footprint Stock Check DHP1-3-S5-M Sample Request Request a Quote
DHP1-3-S12-M 2.97 ~ 3.63 1 12 0.08 cUL/UL 3D Model PCB Footprint Stock Check DHP1-3-S12-M Sample Request Request a Quote
DHP1-3-S15-M 2.97 ~ 3.63 1 15 0.07 cUL/UL 3D Model PCB Footprint Stock Check DHP1-3-S15-M Sample Request Request a Quote
DHP1-3-D3-M 2.97 ~ 3.63 1 3.3, -3.3 0.15, -0.15 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-3-D5-M 2.97 ~ 3.63 1 5, -5 0.1, -0.1 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-3-D9-M 2.97 ~ 3.63 1 9, -9 0.06, -0.06 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-3-D12-M 2.97 ~ 3.63 1 12, -12 0.04, -0.04 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-3-D15-M 2.97 ~ 3.63 1 15, -15 0.03, -0.03 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-5-S3-M 4.5 ~ 5.5 1 3.3 0.3 cUL/UL 3D Model PCB Footprint Stock Check DHP1-5-S3-M Sample Request Request a Quote
DHP1-5-S5-M 4.5 ~ 5.5 1 5 0.2 cUL/UL 3D Model PCB Footprint Stock Check DHP1-5-S5-M Sample Request Request a Quote
DHP1-5-S9-M 4.5 ~ 5.5 1 9 0.11 cUL/UL 3D Model PCB Footprint Stock Check DHP1-5-S9-M Sample Request Request a Quote
DHP1-5-S12-M 4.5 ~ 5.5 1 12 0.08 cUL/UL 3D Model PCB Footprint Stock Check DHP1-5-S12-M Sample Request Request a Quote
DHP1-5-S15-M 4.5 ~ 5.5 1 15 0.07 cUL/UL 3D Model PCB Footprint Stock Check DHP1-5-S15-M Sample Request Request a Quote
DHP1-5-D3-M 4.5 ~ 5.5 1 3.3, -3.3 0.15, -0.15 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-5-D5-M 4.5 ~ 5.5 1 5, -5 0.1, -0.1 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-5-D9-M 4.5 ~ 5.5 1 9, -9 0.06, -0.06 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-5-D12-M 4.5 ~ 5.5 1 12, -12 0.04, -0.04 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-5-D15-M 4.5 ~ 5.5 1 15, -15 0.03, -0.03 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-12-S3-M 10.8 ~ 13.2 1 3.3 0.3 cUL/UL 3D Model PCB Footprint Stock Check DHP1-12-S3-M Sample Request Request a Quote
DHP1-12-S5-M 10.8 ~ 13.2 1 5 0.2 cUL/UL 3D Model PCB Footprint Stock Check DHP1-12-S5-M Sample Request Request a Quote
DHP1-12-S9-M 10.8 ~ 13.2 1 9 0.11 cUL/UL 3D Model PCB Footprint Stock Check DHP1-12-S9-M Sample Request Request a Quote
DHP1-12-S12-M 10.8 ~ 13.2 1 12 0.08 cUL/UL 3D Model PCB Footprint Stock Check DHP1-12-S12-M Sample Request Request a Quote
DHP1-12-S15-M 10.8 ~ 13.2 1 15 0.07 cUL/UL 3D Model PCB Footprint Stock Check DHP1-12-S15-M Sample Request Request a Quote
DHP1-12-D3-M 10.8 ~ 13.2 1 3.3, -3.3 0.15, -0.15 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-12-D5-M 10.8 ~ 13.2 1 5, -5 0.1, -0.1 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-12-D9-M 10.8 ~ 13.2 1 9, -9 0.06, -0.06 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-12-D12-M 10.8 ~ 13.2 1 12, -12 0.04, -0.04 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-12-D15-M 10.8 ~ 13.2 1 15, -15 0.03, -0.03 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-15-S5-M 13.5 ~ 16.5 1 5 0.2 cUL/UL 3D Model PCB Footprint Stock Check DHP1-15-S5-M Sample Request Request a Quote
DHP1-15-S12-M 13.5 ~ 16.5 1 12 0.08 cUL/UL 3D Model PCB Footprint Stock Check DHP1-15-S12-M Sample Request Request a Quote
DHP1-24-S5-M 21.6 ~ 26.4 1 5 0.2 cUL/UL 3D Model PCB Footprint Stock Check DHP1-24-S5-M Sample Request Request a Quote
DHP1-24-S12-M 21.6 ~ 26.4 1 12 0.08 cUL/UL 3D Model PCB Footprint Stock Check DHP1-24-S12-M Sample Request Request a Quote
DHP1-24-S15-M 21.6 ~ 26.4 1 15 0.07 cUL/UL 3D Model PCB Footprint Stock Check DHP1-24-S15-M Sample Request Request a Quote
DHP1-24-D3-M 21.6 ~ 26.4 1 3.3, -3.3 0.15, -0.15 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-24-D5-M 21.6 ~ 26.4 1 5, -5 0.1, -0.1 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-24-D9-M 21.6 ~ 26.4 1 9, -9 0.06, -0.06 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-24-D12-M 21.6 ~ 26.4 1 12, -12 0.04, -0.04 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote
DHP1-24-D15-M 21.6 ~ 26.4 1 15, -15 0.03, -0.03 cUL/UL 3D Model PCB Footprint -- Sample Request Request a Quote