The DQC30-DIN series is a family of isolated dc-dc converters featuring a 4:1 input voltage range and single/dual regulated outputs. Housed in a compact DIN rail package and carrying a wide -40 to +100°C operating temperature range, the series is ideal for use in harsh environments including factory automation and industrial control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
DQC30-24-S3-DIN | 10 ~ 36 | 30 | 3.3 | 7.5 | CE, UKCA |
DQC30-24-S3N-DIN | 10 ~ 36 | 30 | 3.3 | 7.5 | CE, UKCA |
DQC30-24-S5-DIN | 10 ~ 36 | 30 | 5 | 6 | CE, UKCA |
DQC30-24-S5N-DIN | 10 ~ 36 | 30 | 5 | 6 | CE, UKCA |
DQC30-24-S12-DIN | 10 ~ 36 | 30 | 12 | 2.5 | CE, UKCA |
DQC30-24-S12N-DIN | 10 ~ 36 | 30 | 12 | 2.5 | CE, UKCA |
DQC30-24-D12-DIN | 10 ~ 36 | 30 | 12, -12 | 1.25, -1.25 | CE, UKCA |
DQC30-24-D12N-DIN | 10 ~ 36 | 30 | 12, -12 | -1.25, 1.25 | CE, UKCA |
DQC30-24-S15-DIN | 10 ~ 36 | 30 | 15 | 2 | CE, UKCA |
DQC30-24-S15N-DIN | 10 ~ 36 | 30 | 15 | 2 | CE, UKCA |
DQC30-24-D15-DIN | 10 ~ 36 | 30 | 15, -15 | 1, -1 | CE, UKCA |
DQC30-24-D15N-DIN | 10 ~ 36 | 30 | 15, -15 | 1, -1 | CE, UKCA |
DQC30-48-S3-DIN | 19 ~ 74 | 30 | 3.3 | 7.5 | CE, UKCA |
DQC30-48-S3N-DIN | 19 ~ 74 | 30 | 3.3 | 7.5 | CE, UKCA |
DQC30-48-S5-DIN | 19 ~ 74 | 30 | 5 | 6 | CE, UKCA |
DQC30-48-S5N-DIN | 19 ~ 74 | 30 | 5 | 6 | CE, UKCA |
DQC30-48-S12-DIN | 19 ~ 74 | 30 | 12 | 2.5 | CE, UKCA |
DQC30-48-S12N-DIN | 19 ~ 74 | 30 | 12 | 2.5 | CE, UKCA |
DQC30-48-D12-DIN | 19 ~ 74 | 30 | 12, -12 | 1.25, -1.25 | CE, UKCA |
DQC30-48-D12N-DIN | 19 ~ 74 | 30 | 12, -12 | 1.25, -1.25 | CE, UKCA |
DQC30-48-S15-DIN | 19 ~ 74 | 30 | 15 | 2 | CE, UKCA |
DQC30-48-S15N-DIN | 19 ~ 74 | 30 | 15 | 2 | CE, UKCA |
DQC30-48-D15-DIN | 19 ~ 74 | 30 | 15, -15 | 1, -1 | CE, UKCA |
DQC30-48-D15N-DIN | 19 ~ 74 | 30 | 15, -15 | 1, -1 | CE, UKCA |