The DQS1-S Series is a family of unregulated dc-dc converter modules housed in a compact 4-pin SIP package. These low power dc-dc converters offer 1,000 Vdc isolation, short circuit protection, UL/cUL 62368-1 certification, and a 1 W isolated output making it an ideal solution for consumer electronics, digital or analog systems, and small-scale automation applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
DQS1-3-S3-S | 2.97 ~ 3.63 | 1 | 3.3 | 0.303 | UL/cUL |
DQS1-3-S5-S | 2.97 ~ 3.63 | 1 | 5 | 0.2 | UL/cUL |
DQS1-3-S12-S | 2.97 ~ 3.63 | 1 | 12 | 0.084 | UL/cUL |
DQS1-3-S15-S | 2.97 ~ 3.63 | 1 | 15 | 0.067 | UL/cUL |
DQS1-5-S3-S | 4.5 ~ 5.5 | 1 | 3.3 | 0.303 | UL/cUL |
DQS1-5-S5-S | 4.5 ~ 5.5 | 1 | 5 | 0.2 | UL/cUL |
DQS1-5-S12-S | 4.5 ~ 5.5 | 1 | 12 | 0.067 | UL/cUL |
DQS1-5-S15-S | 4.5 ~ 5.5 | 1 | 15 | 0.067 | UL/cUL |
DQS1-12-S3-S | 10.8 ~ 13.2 | 1 | 3.3 | 0.303 | UL/cUL |
DQS1-12-S5-S | 10.8 ~ 13.2 | 1 | 5 | 0.2 | UL/cUL |
DQS1-12-S12-S | 10.8 ~ 13.2 | 1 | 12 | 0.084 | UL/cUL |
DQS1-12-S15-S | 10.8 ~ 13.2 | 1 | 15 | 0.067 | UL/cUL |
DQS1-24-S3-S | 21.6 ~ 26.4 | 1 | 3.3 | 0.303 | UL/cUL |
DQS1-24-S5-S | 21.6 ~ 26.4 | 1 | 5 | 0.2 | UL/cUL |
DQS1-24-S12-S | 21.6 ~ 26.4 | 1 | 12 | 0.084 | UL/cUL |
DQS1-24-S15-S | 21.6 ~ 26.4 | 1 | 15 | 0.067 | UL/cUL |