Active

DRM1-S Series

7 Pin SIP Isolated Dc-Dc Converter

DRM1-S Series
DRM1-S Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • -40 to +100°C temperature range with derating
  • Industry standard 7 pin SIP package

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - UL/cUL

Documents

Description

The DRM1-S Series is a family of unregulated dc-dc converter modules housed in an industry standard 7-pin SIP package. These low power dc-dc converters offer 3,000 Vdc isolation, a -40 to 100°C operating temperature range with derating, UL/cUL 62368-1 certification, and a 1 W isolated output making it an ideal solution for consumer electronics, smart home appliances, and small-scale automation applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.77 x 0.24 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 6 x 10.2
  • Grade
     
    Commercial

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
DRM1-5-S3-S 4.5 ~ 5.5 1 3 0.303 UL/cUL 3D Model PCB Footprint Stock Check DRM1-5-S3-S Sample Request Request a Quote
DRM1-5-S5-S 4.5 ~ 5.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check DRM1-5-S5-S Sample Request Request a Quote
DRM1-5-S12-S 4.5 ~ 5.5 1 12 0.084 UL/cUL 3D Model PCB Footprint Stock Check DRM1-5-S12-S Sample Request Request a Quote
DRM1-5-S15-S 4.5 ~ 5.5 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check DRM1-5-S15-S Sample Request Request a Quote
DRM1-5-D3-S 4.5 ~ 5.5 1 3.3/ -3.3 0.152/ -0.152 UL/cUL 3D Model PCB Footprint Stock Check DRM1-5-D3-S Sample Request Request a Quote
DRM1-5-D5-S 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check DRM1-5-D5-S Sample Request Request a Quote
DRM1-5-D12-S 4.5 ~ 5.5 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check DRM1-5-D12-S Sample Request Request a Quote
DRM1-5-D15-S 4.5 ~ 5.5 1 15/ -15 0.034/ -0.034 UL/cUL 3D Model PCB Footprint Stock Check DRM1-5-D15-S Sample Request Request a Quote
DRM1-12-S3-S 10.8 ~ 13.2 1 3 0.303 UL/cUL 3D Model PCB Footprint Stock Check DRM1-12-S3-S Sample Request Request a Quote
DRM1-12-S5-S 10.8 ~ 13.2 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check DRM1-12-S5-S Sample Request Request a Quote
DRM1-12-S12-S 10.8 ~ 13.2 1 12 0.084 UL/cUL 3D Model PCB Footprint Stock Check DRM1-12-S12-S Sample Request Request a Quote
DRM1-12-S15-S 10.8 ~ 13.2 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check DRM1-12-S15-S Sample Request Request a Quote
DRM1-12-D3-S 10.8 ~ 13.2 1 3.3/ -3.3 0.152/ -0.152 UL/cUL 3D Model PCB Footprint Stock Check DRM1-12-D3-S Sample Request Request a Quote
DRM1-12-D5-S 10.8 ~ 13.2 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check DRM1-12-D5-S Sample Request Request a Quote
DRM1-12-D12-S 10.8 ~ 13.2 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check DRM1-12-D12-S Sample Request Request a Quote
DRM1-12-D15-S 10.8 ~ 13.2 1 15/ -15 0.034/ -0.034 UL/cUL 3D Model PCB Footprint Stock Check DRM1-12-D15-S Sample Request Request a Quote
DRM1-24-S3-S 21.6 ~ 26.4 1 3 0.303 UL/cUL 3D Model PCB Footprint Stock Check DRM1-24-S3-S Sample Request Request a Quote
DRM1-24-S5-S 21.6 ~ 26.4 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check DRM1-24-S5-S Sample Request Request a Quote
DRM1-24-S12-S 21.6 ~ 26.4 1 12 0.084 UL/cUL 3D Model PCB Footprint Stock Check DRM1-24-S12-S Sample Request Request a Quote
DRM1-24-S15-S 21.6 ~ 26.4 1 15 0.067 UL/cUL 3D Model PCB Footprint Stock Check DRM1-24-S15-S Sample Request Request a Quote
DRM1-24-D3-S 21.6 ~ 26.4 1 3.3/ -3.3 0.152/ -0.152 UL/cUL 3D Model PCB Footprint Stock Check DRM1-24-D3-S Sample Request Request a Quote
DRM1-24-D5-S 21.6 ~ 26.4 1 5/ -5 0.1/ -0.1 UL/cUL 3D Model PCB Footprint Stock Check DRM1-24-D5-S Sample Request Request a Quote
DRM1-24-D12-S 21.6 ~ 26.4 1 12/ -12 0.042/ -0.042 UL/cUL 3D Model PCB Footprint Stock Check DRM1-24-D12-S Sample Request Request a Quote
DRM1-24-D15-S 21.6 ~ 26.4 1 15/ -15 0.034/ -0.034 UL/cUL 3D Model PCB Footprint Stock Check DRM1-24-D15-S Sample Request Request a Quote