Active

DRQ10-S Series

8 Pin SIP Isolated Dc-Dc Converter

DRQ10-S Series

Overview

  • 10 W
  • 4:1 input range
  • Single/dual regulated outputs
  • 3000 Vdc isolation
  • Remote on/off control
  • Extended temperature range
  • Continuous short circuit protection

Safety & Compliance

  • Safety Standards - 62368-1
  • Safety Approvals - CE, UKCA

Documents

Description

The DRQ10-S series is a family of 10 W regulated dc-dc converters offering a wide 4:1 input voltage range and 3,000 Vdc isolation. Housed in a compact SIP package, these converters feature single or dual regulated outputs and an extended operating temperature range of -40 to +105°C. Ideal for high-performance applications in industrial, telecom, and security systems, the DRQ10-S series ensures reliable dc rail conversion and isolation.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368-1
  • Dimensions LxWxH (in)
     
    0.87 x 0.37 x 0.47
  • Dimensions LxWxH (mm)
     
    22 x 9.5 x 12
  • Protections
     
    Input UVLO, Short Circuit Protection

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Sample Request RFQ
DRQ10-24-S3-S 9 ~ 36 6.6 3.3 2 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-24-S5-S 9 ~ 36 10 5 2.2 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-24-S12-S 9 ~ 36 10 12 0.833 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-24-S15-S 9 ~ 36 10 15 0.666 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-24-D5-S 9 ~ 36 10 5/ -5 1/ -1 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-24-D12-S 9 ~ 36 10 12/ -12 0.417/ -0.417 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-24-D15-S 9 ~ 36 10 15/ -15 0.333/ -0.333 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-48-S3-S 18 ~ 75 6.6 3.3 2 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-48-S5-S 18 ~ 75 10 5 2 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-48-S12-S 18 ~ 75 10 12 0.833 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-48-S15-S 18 ~ 75 10 15 0.666 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-48-D5-S 18 ~ 75 10 5/ -5 1/ -1 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-48-D12-S 18 ~ 75 10 12/ -12 0.417/ -0.417 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
DRQ10-48-D15-S 18 ~ 75 10 15/ -15 0.333/ -0.333 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote