The DSM1-S Series is a family of unregulated dc-dc converter modules housed in an industry standard 7-pin SIP package. These low power dc-dc converters offer 4,000 Vdc isolation, an extended -40 to 100°C operating temperature range with derating, UL/cUL 62368-1 certification, and a single/dual unregulated output making it an ideal solution for consumer electronics, smart home appliances, and small-scale automation applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
DSM1-5-S3-S | 4.5 ~ 5.5 | 1 | 3 | 0.303 | UL/cUL |
DSM1-5-S5-S | 4.5 ~ 5.5 | 1 | 5 | 0.2 | UL/cUL |
DSM1-5-S12-S | 4.5 ~ 5.5 | 1 | 12 | 0.084 | UL/cUL |
DSM1-5-S15-S | 4.5 ~ 5.5 | 1 | 15 | 0.067 | UL/cUL |
DSM1-5-D3-S | 4.5 ~ 5.5 | 1 | 3.3/ -3.3 | 0.152/ -0.152 | UL/cUL |
DSM1-5-D5-S | 4.5 ~ 5.5 | 1 | 5/ -5 | 0.1/ -0.1 | UL/cUL |
DSM1-5-D12-S | 4.5 ~ 5.5 | 1 | 12/ -12 | 0.042/ -0.042 | UL/cUL |
DSM1-5-D15-S | 4.5 ~ 5.5 | 1 | 15/ -15 | 0.034/ -0.034 | UL/cUL |
DSM1-12-S3-S | 10.8 ~ 13.2 | 1 | 3 | 0.303 | UL/cUL |
DSM1-12-S5-S | 10.8 ~ 13.2 | 1 | 5 | 0.2 | UL/cUL |
DSM1-12-S12-S | 10.8 ~ 13.2 | 1 | 12 | 0.084 | UL/cUL |
DSM1-12-S15-S | 10.8 ~ 13.2 | 1 | 15 | 0.067 | UL/cUL |
DSM1-12-D3-S | 10.8 ~ 13.2 | 1 | 3.3/ -3.3 | 0.152/ -0.152 | UL/cUL |
DSM1-12-D5-S | 10.8 ~ 13.2 | 1 | 5/ -5 | 0.1/ -0.1 | UL/cUL |
DSM1-12-D12-S | 10.8 ~ 13.2 | 1 | 12/ -12 | 0.042/ -0.042 | UL/cUL |
DSM1-12-D15-S | 10.8 ~ 13.2 | 1 | 15/ -15 | 0.034/ -0.034 | UL/cUL |
DSM1-24-S3-S | 21.6 ~ 26.4 | 1 | 3 | 0.303 | UL/cUL |
DSM1-24-S5-S | 21.6 ~ 26.4 | 1 | 5 | 0.2 | UL/cUL |
DSM1-24-S12-S | 21.6 ~ 26.4 | 1 | 12 | 0.084 | UL/cUL |
DSM1-24-S15-S | 21.6 ~ 26.4 | 1 | 15 | 0.067 | UL/cUL |
DSM1-24-D3-S | 21.6 ~ 26.4 | 1 | 3.3/ -3.3 | 0.152/ -0.152 | UL/cUL |
DSM1-24-D5-S | 21.6 ~ 26.4 | 1 | 5/ -5 | 0.1/ -0.1 | UL/cUL |
DSM1-24-D12-S | 21.6 ~ 26.4 | 1 | 12/ -12 | 0.042/ -0.042 | UL/cUL |
DSM1-24-D15-S | 21.6 ~ 26.4 | 1 | 15/ -15 | 0.034/ -0.034 | UL/cUL |