Active

PCN1-M Series

SMT Isolated Dc-Dc Converter

PCN1-M Series
PCN1-M Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • SMT package
  • Low ripple and noise
  • -40 to +100°C temperature range

Safety & Compliance

Documents

Description

The PCN1-M unregulated dc-dc converter series is a family of low cost 1 W isolated modules offering efficiency up to 81% and 1,500 Vdc isolation. Housed in a compact 8 pin surface mount package and featuring a -40 to +100°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Protections
     
    Short Circuit
  • Dimensions (mm)
     
    13.7 x 9.2 x 7.4
    (Single Output)
  • Dimensions (mm)
     
    16.2 x 9.2 x 7.4
    (Dual Output)

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PCN1-S5-S5-M 4.5 ~ 5.5 1 5 0.2 3D Model PCB Footprint Stock Check PCN1-S5-S5-M Sample Request Request a Quote
PCN1-S5-S12-M 4.5 ~ 5.5 1 12 0.084 3D Model PCB Footprint Stock Check PCN1-S5-S12-M Sample Request Request a Quote
PCN1-S5-S15-M 4.5 ~ 5.5 1 15 0.067 3D Model PCB Footprint Stock Check PCN1-S5-S15-M Sample Request Request a Quote
PCN1-S5-D5-M 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint Stock Check PCN1-S5-D5-M Sample Request Request a Quote
PCN1-S5-D12-M 4.5 ~ 5.5 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint Stock Check PCN1-S5-D12-M Sample Request Request a Quote
PCN1-S5-D15-M 4.5 ~ 5.5 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint Stock Check PCN1-S5-D15-M Sample Request Request a Quote
PCN1-S12-S5-M 10.8 ~ 13.2 1 5 0.2 3D Model PCB Footprint Stock Check PCN1-S12-S5-M Sample Request Request a Quote
PCN1-S12-S12-M 10.8 ~ 13.2 1 12 0.084 3D Model PCB Footprint Stock Check PCN1-S12-S12-M Sample Request Request a Quote
PCN1-S12-S15-M 10.8 ~ 13.2 1 15 0.067 3D Model PCB Footprint -- Sample Request Request a Quote
PCN1-S12-D5-M 10.8 ~ 13.2 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint Stock Check PCN1-S12-D5-M Sample Request Request a Quote
PCN1-S12-D12-M 10.8 ~ 13.2 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint Stock Check PCN1-S12-D12-M Sample Request Request a Quote
PCN1-S12-D15-M 10.8 ~ 13.2 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint Stock Check PCN1-S12-D15-M Sample Request Request a Quote

NEWS AND RESOURCES