SMT Isolated Dc-Dc Converter
The PCN1-M unregulated dc-dc converter series is a family of low cost 1 W isolated modules offering efficiency up to 81% and 1,500 Vdc isolation. Housed in a compact 8 pin surface mount package and featuring a -40 to +100°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PCN1-S5-S5-M | 4.5 ~ 5.5 | 1 | 5 | 0.2 | CE |
PCN1-S5-S12-M | 4.5 ~ 5.5 | 1 | 12 | 0.084 | CE |
PCN1-S5-S15-M | 4.5 ~ 5.5 | 1 | 15 | 0.067 | CE |
PCN1-S5-D5-M | 4.5 ~ 5.5 | 1 | 5/ -5 | 0.1/ -0.1 | CE |
PCN1-S5-D12-M | 4.5 ~ 5.5 | 1 | 12/ -12 | 0.042/ -0.042 | CE |
PCN1-S5-D15-M | 4.5 ~ 5.5 | 1 | 15/ -15 | 0.033/ -0.033 | CE |
PCN1-S12-S5-M | 10.8 ~ 13.2 | 1 | 5 | 0.2 | CE |
PCN1-S12-S12-M | 10.8 ~ 13.2 | 1 | 12 | 0.084 | CE |
PCN1-S12-S15-M | 10.8 ~ 13.2 | 1 | 15 | 0.067 | CE |
PCN1-S12-D5-M | 10.8 ~ 13.2 | 1 | 5/ -5 | 0.1/ -0.1 | CE |
PCN1-S12-D12-M | 10.8 ~ 13.2 | 1 | 12/ -12 | 0.042/ -0.042 | CE |
PCN1-S12-D15-M | 10.8 ~ 13.2 | 1 | 15/ -15 | 0.033/ -0.033 | CE |