Active

PCN1-S Series

8 Pin SIP Isolated Dc-Dc Converter

PCN1-S Series
PCN1-S Series Alternate Image

Overview

  • 1 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • Industry standard 8 pin SIP package
  • Low ripple and noise
  • -40 to +100°C temperature range
  • Efficiency up to 83%

Safety & Compliance

Documents

Description

The PCN1-S unregulated dc-dc converter series is a family of low cost 1 W isolated modules offering efficiency up to 83% and 1,500 Vdc isolation. Housed in a compact 7 pin SIP package and featuring a -40 to +100°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Protections
     
    Short Circuit
  • Dimensions (mm)
     
    19.5 x 6.1 x 10.2
    (5 & 12 Vdc models)
  • Dimensions (mm)
     
    19.5 x 7.2 x 10.2
    (24 Vdc model)

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PCN1-S5-S5-S 4.5 ~ 5.5 1 5 0.2 3D Model PCB Footprint Stock Check PCN1-S5-S5-S Sample Request Request a Quote
PCN1-S5-S12-S 4.5 ~ 5.5 1 12 0.084 3D Model PCB Footprint Stock Check PCN1-S5-S12-S Sample Request Request a Quote
PCN1-S5-S15-S 4.5 ~ 5.5 1 15 0.067 3D Model PCB Footprint Stock Check PCN1-S5-S15-S Sample Request Request a Quote
PCN1-S5-D5-S 4.5 ~ 5.5 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint Stock Check PCN1-S5-D5-S Sample Request Request a Quote
PCN1-S5-D12-S 4.5 ~ 5.5 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint Stock Check PCN1-S5-D12-S Sample Request Request a Quote
PCN1-S5-D15-S 4.5 ~ 5.5 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint Stock Check PCN1-S5-D15-S Sample Request Request a Quote
PCN1-S12-S5-S 10.8 ~ 13.2 1 5 0.2 3D Model PCB Footprint Stock Check PCN1-S12-S5-S Sample Request Request a Quote
PCN1-S12-S12-S 10.8 ~ 13.2 1 12 0.084 3D Model PCB Footprint Stock Check PCN1-S12-S12-S Sample Request Request a Quote
PCN1-S12-S15-S 10.8 ~ 13.2 1 15 0.067 3D Model PCB Footprint Stock Check PCN1-S12-S15-S Sample Request Request a Quote
PCN1-S12-D5-S 10.8 ~ 13.2 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint Stock Check PCN1-S12-D5-S Sample Request Request a Quote
PCN1-S12-D12-S 10.8 ~ 13.2 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint Stock Check PCN1-S12-D12-S Sample Request Request a Quote
PCN1-S12-D15-S 10.8 ~ 13.2 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint Stock Check PCN1-S12-D15-S Sample Request Request a Quote
PCN1-S24-S5-S 21.6 ~ 26.4 1 5 0.2 3D Model PCB Footprint Stock Check PCN1-S24-S5-S Sample Request Request a Quote
PCN1-S24-S12-S 21.6 ~ 26.4 1 12 0.084 3D Model PCB Footprint Stock Check PCN1-S24-S12-S Sample Request Request a Quote
PCN1-S24-S15-S 21.6 ~ 26.4 1 15 0.067 3D Model PCB Footprint Stock Check PCN1-S24-S15-S Sample Request Request a Quote
PCN1-S24-D5-S 21.6 ~ 26.4 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint Stock Check PCN1-S24-D5-S Sample Request Request a Quote
PCN1-S24-D12-S 21.6 ~ 26.4 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint Stock Check PCN1-S24-D12-S Sample Request Request a Quote
PCN1-S24-D15-S 21.6 ~ 26.4 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint Stock Check PCN1-S24-D15-S Sample Request Request a Quote

NEWS AND RESOURCES