7 Pin SIP Isolated Dc-Dc Converter
The PCN2-S unregulated dc-dc converter series is a family of low cost 2 W isolated modules offering efficiency up to 86% and 1,000 Vdc isolation. Housed in a compact 7 pin SIP package and featuring a -40 to +100°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PCN2-S5-S5-S | 4.5 ~ 5.5 | 2 | 5 | 0.4 |
PCN2-S5-S12-S | 4.5 ~ 5.5 | 2 | 12 | 0.167 |
PCN2-S5-S15-S | 4.5 ~ 5.5 | 2 | 15 | 0.134 |
PCN2-S5-D5-S | 4.5 ~ 5.5 | 2 | 5/ -5 | 0.2/ -0.2 |
PCN2-S5-D12-S | 4.5 ~ 5.5 | 2 | 12/ -12 | 0.083/ -0.083 |
PCN2-S5-D15-S | 4.5 ~ 5.5 | 2 | 15/ -15 | 0.067/ -0.067 |
PCN2-S12-S5-S | 10.8 ~ 13.2 | 2 | 5 | 0.4 |
PCN2-S12-S12-S | 10.8 ~ 13.2 | 2 | 12 | 0.167 |
PCN2-S12-S15-S | 10.8 ~ 13.2 | 2 | 15 | 0.134 |
PCN2-S12-D5-S | 10.8 ~ 13.2 | 2 | 5/ -5 | 0.2/ -0.2 |
PCN2-S12-D12-S | 10.8 ~ 13.2 | 2 | 12/ -12 | 0.083/ -0.083 |
PCN2-S12-D15-S | 10.8 ~ 13.2 | 2 | 15/ -15 | 0.067/ -0.067 |
PCN2-S24-S5-S | 21.6 ~ 26.4 | 2 | 5 | 0.4 |
PCN2-S24-S12-S | 21.6 ~ 26.4 | 2 | 12 | 0.167 |
PCN2-S24-S15-S | 21.6 ~ 26.4 | 2 | 15 | 0.134 |
PCN2-S24-D5-S | 21.6 ~ 26.4 | 2 | 5/ -5 | 0.2/ -0.2 |
PCN2-S24-D12-S | 21.6 ~ 26.4 | 2 | 12/ -12 | 0.083/ -0.083 |
PCN2-S24-D15-S | 21.6 ~ 26.4 | 2 | 15/ -15 | 0.067/ -0.067 |