4 Pin SIP Isolated Dc-Dc Converter
The PCSA1-S unregulated dc-dc converter series is a family of low cost 1 W isolated modules offering efficiency up to 82% and 1,000 Vdc isolation. Housed in a compact 4 pin SIP package and featuring a -40 to +100°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PCSA1-S5-S5-S | 4.5 ~ 5.5 | 1 | 5 | 0.2 |
PCSA1-S5-S12-S | 4.5 ~ 5.5 | 1 | 12 | 0.084 |
PCSA1-S5-S15-S | 4.5 ~ 5.5 | 1 | 15 | 0.067 |
PCSA1-S12-S5-S | 10.8 ~ 13.2 | 1 | 5 | 0.2 |
PCSA1-S12-S12-S | 10.8 ~ 13.2 | 1 | 12 | 0.084 |
PCSA1-S12-S15-S | 10.8 ~ 13.2 | 1 | 15 | 0.067 |
PCSA1-S24-S5-S | 21.6 ~ 26.4 | 1 | 5 | 0.2 |
PCSA1-S24-S12-S | 21.6 ~ 26.4 | 1 | 12 | 0.084 |
PCSA1-S24-S15-S | 21.6 ~ 26.4 | 1 | 15 | 0.067 |