Active
PDM2-D Series
Active
14 Pin DIP Isolated Dc-Dc Converter
Overview
- 2 W
- 1:1 input range
- Single/dual unregulated outputs
- Industry standard 14 pin DIP package
- -40 to +105°C temperature range
- Antistatic protection up to 8kV
- Low no-load power consumption
Safety & Compliance
- Safety Standards - 60950
- Safety Approvals - UL/cUL
Documents
Description
The PDM2-D unregulated dc-dc converter series is a family of 2 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact DIP package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of DC rails within a range of industrial, telecom, security, and machine control applications.
Specifications
-
No
-
DIP
-
1500
-
60950
-
0.8 x 0.4 x 0.323
-
20.32 x 10.16 x 8.2
-
Short Circuit