PDM2-S Series

6 Pin SIP Isolated Dc-Dc Converter

PDM2-S Series
PDM2-S Series Alternate View

Overview

  • 2 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • Industry standard 6 pin SIP package
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The PDM2-S unregulated dc-dc converter series is a family of 2 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SIP package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of DC rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    0.774 x 0.278 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 7.05 x 10.16
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check RFQ
PDM2-S5-S15-S 4.5 ~ 5.5 2 15 0.133 UL/cUL 3D Model PCB Footprint Stock Check PDM2-S5-S15-S Request a Quote
PDM2-S12-D3-S 10.8 ~ 13.2 1.32 3.3/ -3.3 0.303/ -0.303 -- -- -- Stock Check PDM2-S12-D3-S --
* Discontinued Model Recommended Replacement
PDM2-S12-D3-S PDME2-S Series
PDM2-S12-D3-S PDME2-S12-D3-S

NEWS AND RESOURCES