The PDM2-S unregulated dc-dc converter series is a family of 2 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact SIP package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of DC rails within a range of industrial, telecom, security, and machine control applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|---|
PDM2-S5-S12-S | 4.5 ~ 5.5 | 2 | 12 | 0.167 | UL/cUL | ||||
PDM2-S5-S15-S | 4.5 ~ 5.5 | 2 | 15 | 0.133 | UL/cUL | ||||
PDM2-S5-S24-S | 4.5 ~ 5.5 | 2 | 24 | 0.083 | UL/cUL | ||||
PDM2-S5-D15-S | 4.5 ~ 5.5 | 2 | 15/ -15 | 0.067/ -0.067 | UL/cUL | ||||
PDM2-S5-D24-S | 4.5 ~ 5.5 | 2 | 24/ -24 | 0.042/ -0.042 | UL/cUL | ||||
PDM2-S12-S12-S | 10.8 ~ 13.2 | 2 | 12 | 0.167 | UL/cUL | ||||
* Discontinued Model | Recommended Replacement | ||||||||
PDM2-S5-D24-S | PDME2-S Series |