PDME2-S Series
PDME2-S Series Alternate View

Overview

  • 2 W
  • 1:1 input range
  • Single/dual unregulated outputs
  • -40 to +105°C temperature range
  • No-load input current as low as 8 mA

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Description

The PDME2-S unregulated dc-dc converter series is a family of 2 W isolated modules. Housed in a compact SIP package and featuring a wide -40 to +105°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.77 x 0.28 x 0.4
  • Dimensions LxWxH (mm)
     
    19.65 x 7.05 x 10.16
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check
PDME2-S5-D3-S 4.5 ~ 5.5 2 3.3/ -3.3 0.303/ -0.303 -- 3D Model PCB Footprint Stock Check PDME2-S5-D3-S
PDME2-S5-D5-S 4.5 ~ 5.5 2 5/ -5 0.2/ -0.2 -- 3D Model PCB Footprint Stock Check PDME2-S5-D5-S
PDME2-S5-D9-S 4.5 ~ 5.5 2 9/ -9 0.111/ -0.111 -- 3D Model PCB Footprint Stock Check PDME2-S5-D9-S
PDME2-S5-D12-S 4.5 ~ 5.5 2 12/ -12 0.083/ -0.083 -- 3D Model PCB Footprint Stock Check PDME2-S5-D12-S
PDME2-S5-D15-S 4.5 ~ 5.5 2 15/ -15 0.067/ -0.067 -- 3D Model PCB Footprint Stock Check PDME2-S5-D15-S
PDME2-S5-D24-S 4.5 ~ 5.5 2 24/ -24 0.042/ -0.042 -- 3D Model PCB Footprint Stock Check PDME2-S5-D24-S
PDME2-S5-S3-S 4.5 ~ 5.5 1.32 3.3 0.4 -- 3D Model PCB Footprint Stock Check PDME2-S5-S3-S
PDME2-S5-S5-S 4.5 ~ 5.5 2 5 0.4 -- 3D Model PCB Footprint Stock Check PDME2-S5-S5-S
PDME2-S5-S7-S 4.5 ~ 5.5 2 7.2 0.278 -- 3D Model PCB Footprint Stock Check PDME2-S5-S7-S
PDME2-S5-S9-S 4.5 ~ 5.5 2 9 0.222 -- 3D Model PCB Footprint Stock Check PDME2-S5-S9-S
PDME2-S5-S12-S 4.5 ~ 5.5 2 12 0.167 -- 3D Model PCB Footprint Stock Check PDME2-S5-S12-S
PDME2-S5-S15-S 4.5 ~ 5.5 2 15 0.133 -- 3D Model PCB Footprint Stock Check PDME2-S5-S15-S
PDME2-S5-S24-S 4.5 ~ 5.5 2 24 0.083 -- 3D Model PCB Footprint Stock Check PDME2-S5-S24-S
PDME2-S12-D3-S 10.8 ~ 13.2 2 3.3/ -3.3 0.303/ -0.303 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S12-D3-S
PDME2-S12-D5-S 10.8 ~ 13.2 2 5/ -5 0.2/ -0.2 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S12-D5-S
PDME2-S12-D9-S 10.8 ~ 13.2 2 9/ -9 0.111/ -0.111 -- 3D Model PCB Footprint Stock Check PDME2-S12-D9-S
PDME2-S12-D12-S 10.8 ~ 13.2 2 12/ -12 0.083/ -0.083 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S12-D12-S
PDME2-S12-D15-S 10.8 ~ 13.2 2 15/ -15 0.067/ -0.067 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S12-D15-S
PDME2-S12-D24-S 10.8 ~ 13.2 2 24/ -24 0.042/ -0.042 -- 3D Model PCB Footprint Stock Check PDME2-S12-D24-S
PDME2-S12-S5-S 10.8 ~ 13.2 2 5 0.4 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S12-S5-S
PDME2-S12-S9-S 10.8 ~ 13.2 2 9 0.222 -- 3D Model PCB Footprint Stock Check PDME2-S12-S9-S
PDME2-S12-S12-S 10.8 ~ 13.2 2 12 0.167 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S12-S12-S
PDME2-S12-S15-S 10.8 ~ 13.2 2 15 0.133 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S12-S15-S
PDME2-S12-S24-S 10.8 ~ 13.2 2 24 0.083 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S12-S24-S
PDME2-S15-D5-S 13.5 ~ 16.5 2 5/ -5 0.2/ -0.2 -- 3D Model PCB Footprint Stock Check PDME2-S15-D5-S
PDME2-S15-D15-S 13.5 ~ 16.5 2 15/ -15 0.067/ -0.067 -- 3D Model PCB Footprint Stock Check PDME2-S15-D15-S
PDME2-S15-S5-S 13.5 ~ 16.5 2 5 0.4 -- 3D Model PCB Footprint Stock Check PDME2-S15-S5-S
PDME2-S15-S15-S 13.5 ~ 16.5 2 15 0.133 -- 3D Model PCB Footprint Stock Check PDME2-S15-S15-S
PDME2-S15-S24-S 13.5 ~ 16.5 2 24 0.083 -- 3D Model PCB Footprint Stock Check PDME2-S15-S24-S
PDME2-S24-D3-S 21.6 ~ 26.4 2 3/ -3 0.303/ -0.303 -- 3D Model PCB Footprint Stock Check PDME2-S24-D3-S
PDME2-S24-D5-S 21.6 ~ 26.4 2 5/ -5 0.2/ -0.2 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S24-D5-S
PDME2-S24-D9-S 21.6 ~ 26.4 2 9/ -9 0.111/ -0.111 -- 3D Model PCB Footprint Stock Check PDME2-S24-D9-S
PDME2-S24-D12-S 21.6 ~ 26.4 2 12/ -12 0.083/ -0.083 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S24-D12-S
PDME2-S24-D15-S 21.6 ~ 26.4 2 15/ -15 0.067/ -0.067 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S24-D15-S
PDME2-S24-D24-S 21.6 ~ 26.4 2 24/ -24 0.042/ -0.042 -- 3D Model PCB Footprint Stock Check PDME2-S24-D24-S
PDME2-S24-S3-S 21.6 ~ 26.4 1.32 3 0.4 -- 3D Model PCB Footprint Stock Check PDME2-S24-S3-S
PDME2-S24-S5-S 21.6 ~ 26.4 2 5 0.4 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S24-S5-S
PDME2-S24-S9-S 21.6 ~ 26.4 2 9 0.222 -- 3D Model PCB Footprint Stock Check PDME2-S24-S9-S
PDME2-S24-S12-S 21.6 ~ 26.4 2 12 0.167 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S24-S12-S
PDME2-S24-S15-S 21.6 ~ 26.4 2 15 0.133 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S24-S15-S
PDME2-S24-S24-S 21.6 ~ 26.4 2 24 0.083 UL/cUL 3D Model PCB Footprint Stock Check PDME2-S24-S24-S

NEWS AND RESOURCES