The PDQ10-D Series is an encapsulated 10 W isolated dc-dc converter packaged in an industry standard 1” x 1” footprint. These low-profile modules feature a 4:1 input voltage range and offer up to 86% efficiency. Housed in a compact DIP package and featuring a wide -40 to +105°C operating temperature range, the series is suitable for convection-cooled equipment. Target applications for the PDQ10-D Series include microcontrollers, datacom, telecom, remote sensor systems and portable electronics.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PDQ10-Q24-S3-D | 9 ~ 36 | 8.25 | 3.3 | 2.5 | CE |
PDQ10-Q24-S5-D | 9 ~ 36 | 10 | 5 | 2 | CE |
PDQ10-Q24-S12-D | 9 ~ 36 | 10 | 12 | 0.835 | CE |
PDQ10-Q24-S15-D | 9 ~ 36 | 10 | 15 | 0.666 | CE |
PDQ10-Q24-D5-D | 9 ~ 36 | 10 | 5/ -5 | 1/ -1 | CE |
PDQ10-Q24-D12-D | 9 ~ 36 | 10 | 12/ -12 | 0.416/ -0.416 | CE |
PDQ10-Q24-D15-D | 9 ~ 36 | 10 | 15/ -15 | 0.333/ -0.333 | CE |
PDQ10-Q48-S3-D | 18 ~ 75 | 8.25 | 3.3 | 2.5 | CE |
PDQ10-Q48-S5-D | 18 ~ 75 | 10 | 5 | 2 | CE |
PDQ10-Q48-S12-D | 18 ~ 75 | 10 | 12 | 0.835 | CE |
PDQ10-Q48-S15-D | 18 ~ 75 | 10 | 15 | 0.666 | CE |
PDQ10-Q48-D5-D | 18 ~ 75 | 10 | 5/ -5 | 1/ -1 | CE |
PDQ10-Q48-D12-D | 18 ~ 75 | 10 | 12/ -12 | 0.416/ -0.416 | CE |
PDQ10-Q48-D15-D | 18 ~ 75 | 10 | 15/ -15 | 0.333/ -0.333 | CE |