PDQ10-D Series

1" x 1" DIP Isolated Dc-Dc Converter

PDQ10-D Series
PDQ10-D Series Alternate View
PDQ10-D Series Bottom View

Overview

  • Single/dual regulated outputs
  • Industry standard 1" x 1" package
  • 4:1 input range
  • Five-sided shielded case
  • Remote on/off control
  • Output trim
  • -40 to +105°C temperature range

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PDQ10-D Series is an encapsulated 10 W isolated dc-dc converter packaged in an industry standard 1” x 1” footprint. These low-profile modules feature a 4:1 input voltage range and offer up to 86% efficiency. Housed in a compact DIP package and featuring a wide -40 to +105°C operating temperature range, the series is suitable for convection-cooled equipment. Target applications for the PDQ10-D Series include microcontrollers, datacom, telecom, remote sensor systems and portable electronics.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    1 x 1 x 0.4
  • Dimensions LxWxH (mm)
     
    25.4 x 25.4 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PDQ10-Q24-S3-D 9 ~ 36 8.25 3.3 2.5 CE 3D Model PCB Footprint Stock Check PDQ10-Q24-S3-D Sample Request Request a Quote
PDQ10-Q24-S5-D 9 ~ 36 10 5 2 CE 3D Model PCB Footprint Stock Check PDQ10-Q24-S5-D Sample Request Request a Quote
PDQ10-Q24-S12-D 9 ~ 36 10 12 0.835 CE 3D Model PCB Footprint Stock Check PDQ10-Q24-S12-D Sample Request Request a Quote
PDQ10-Q24-S15-D 9 ~ 36 10 15 0.666 CE 3D Model PCB Footprint Stock Check PDQ10-Q24-S15-D Sample Request Request a Quote
PDQ10-Q24-D5-D 9 ~ 36 10 5/ -5 1/ -1 CE 3D Model PCB Footprint Stock Check PDQ10-Q24-D5-D Sample Request Request a Quote
PDQ10-Q24-D12-D 9 ~ 36 10 12/ -12 0.416/ -0.416 CE 3D Model PCB Footprint Stock Check PDQ10-Q24-D12-D Sample Request Request a Quote
PDQ10-Q24-D15-D 9 ~ 36 10 15/ -15 0.333/ -0.333 CE 3D Model PCB Footprint Stock Check PDQ10-Q24-D15-D Sample Request Request a Quote
PDQ10-Q48-S3-D 18 ~ 75 8.25 3.3 2.5 CE 3D Model PCB Footprint Stock Check PDQ10-Q48-S3-D Sample Request Request a Quote
PDQ10-Q48-S5-D 18 ~ 75 10 5 2 CE 3D Model PCB Footprint Stock Check PDQ10-Q48-S5-D Sample Request Request a Quote
PDQ10-Q48-S12-D 18 ~ 75 10 12 0.835 CE 3D Model PCB Footprint Stock Check PDQ10-Q48-S12-D Sample Request Request a Quote
PDQ10-Q48-S15-D 18 ~ 75 10 15 0.666 CE 3D Model PCB Footprint Stock Check PDQ10-Q48-S15-D Sample Request Request a Quote
PDQ10-Q48-D5-D 18 ~ 75 10 5/ -5 1/ -1 CE 3D Model PCB Footprint Stock Check PDQ10-Q48-D5-D Sample Request Request a Quote
PDQ10-Q48-D12-D 18 ~ 75 10 12/ -12 0.416/ -0.416 CE 3D Model PCB Footprint Stock Check PDQ10-Q48-D12-D Sample Request Request a Quote
PDQ10-Q48-D15-D 18 ~ 75 10 15/ -15 0.333/ -0.333 CE 3D Model PCB Footprint Stock Check PDQ10-Q48-D15-D Sample Request Request a Quote