Active

PDQ2-S Series

8 Pin SIP Isolated Dc-Dc Converter

PDQ2-S Series
PDQ2-S Series Alternate View

Overview

  • 2 W
  • 2:1 input range
  • Single/dual regulated outputs
  • Industry standard 8 pin SIP package
  • Remote on/off control
  • -40 to +100°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The PDQ2-S regulated dc-dc converter series is a family of 2 W isolated modules offering a wide 2:1 input range and 1,500 Vdc isolation. Housed in a compact 8 pin SIP package and featuring a -40 to +100°C operating temperature range, these low power dc-dc converters are ideal for conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.86 x 0.36 x 0.44
  • Dimensions LxWxH (mm)
     
    21.8 x 9.2 x 11.1
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PDQ2-D5-S3-S 4.5 ~ 9 2 3.3 0.5 CE 3D Model PCB Footprint Stock Check PDQ2-D5-S3-S Sample Request Request a Quote
PDQ2-D5-S5-S 4.5 ~ 9 2 5 0.4 CE 3D Model PCB Footprint Stock Check PDQ2-D5-S5-S Sample Request Request a Quote
PDQ2-D5-S12-S 4.5 ~ 9 2 12 0.167 CE 3D Model PCB Footprint Stock Check PDQ2-D5-S12-S Sample Request Request a Quote
PDQ2-D5-S15-S 4.5 ~ 9 2 15 0.134 CE 3D Model PCB Footprint Stock Check PDQ2-D5-S15-S Sample Request Request a Quote
PDQ2-D5-D5-S 4.5 ~ 9 2 5/ -5 0.2/ -0.2 CE 3D Model PCB Footprint Stock Check PDQ2-D5-D5-S Sample Request Request a Quote
PDQ2-D5-D12-S 4.5 ~ 9 2 12/ -12 0.083/ -0.083 CE 3D Model PCB Footprint Stock Check PDQ2-D5-D12-S Sample Request Request a Quote
PDQ2-D5-D15-S 4.5 ~ 9 2 15/ -15 0.067/ -0.067 CE 3D Model PCB Footprint Stock Check PDQ2-D5-D15-S Sample Request Request a Quote
PDQ2-D12-S3-S 9 ~ 18 2 3.3 0.5 CE 3D Model PCB Footprint Stock Check PDQ2-D12-S3-S Sample Request Request a Quote
PDQ2-D12-S5-S 9 ~ 18 2 5 0.4 CE 3D Model PCB Footprint Stock Check PDQ2-D12-S5-S Sample Request Request a Quote
PDQ2-D12-S12-S 9 ~ 18 2 12 0.167 CE 3D Model PCB Footprint Stock Check PDQ2-D12-S12-S Sample Request Request a Quote
PDQ2-D12-S15-S 9 ~ 18 2 15 0.134 CE 3D Model PCB Footprint Stock Check PDQ2-D12-S15-S Sample Request Request a Quote
PDQ2-D12-D5-S 9 ~ 18 2 5/ -5 0.2/ -0.2 CE 3D Model PCB Footprint Stock Check PDQ2-D12-D5-S Sample Request Request a Quote
PDQ2-D12-D12-S 9 ~ 18 2 12/ -12 0.083/ -0.083 CE 3D Model PCB Footprint Stock Check PDQ2-D12-D12-S Sample Request Request a Quote
PDQ2-D12-D15-S 9 ~ 18 2 15/ -15 0.067/ -0.067 CE 3D Model PCB Footprint Stock Check PDQ2-D12-D15-S Sample Request Request a Quote
PDQ2-D24-S3-S 18 ~ 36 2 3.3 0.5 CE 3D Model PCB Footprint Stock Check PDQ2-D24-S3-S Sample Request Request a Quote
PDQ2-D24-S5-S 18 ~ 36 2 5 0.4 CE 3D Model PCB Footprint Stock Check PDQ2-D24-S5-S Sample Request Request a Quote
PDQ2-D24-S12-S 18 ~ 36 2 12 0.167 CE 3D Model PCB Footprint Stock Check PDQ2-D24-S12-S Sample Request Request a Quote
PDQ2-D24-S15-S 18 ~ 36 2 15 0.134 CE 3D Model PCB Footprint Stock Check PDQ2-D24-S15-S Sample Request Request a Quote
PDQ2-D24-D5-S 18 ~ 36 2 5/ -5 0.2/ -0.2 CE 3D Model PCB Footprint Stock Check PDQ2-D24-D5-S Sample Request Request a Quote
PDQ2-D24-D12-S 18 ~ 36 2 12/ -12 0.083/ -0.083 CE 3D Model PCB Footprint Stock Check PDQ2-D24-D12-S Sample Request Request a Quote
PDQ2-D24-D15-S 18 ~ 36 2 15/ -15 0.067/ -0.067 CE 3D Model PCB Footprint Stock Check PDQ2-D24-D15-S Sample Request Request a Quote
PDQ2-D48-S3-S 36 ~ 75 2 3.3 0.5 CE 3D Model PCB Footprint Stock Check PDQ2-D48-S3-S Sample Request Request a Quote
PDQ2-D48-S5-S 36 ~ 75 2 5 0.4 CE 3D Model PCB Footprint Stock Check PDQ2-D48-S5-S Sample Request Request a Quote
PDQ2-D48-S12-S 36 ~ 75 2 12 0.167 CE 3D Model PCB Footprint Stock Check PDQ2-D48-S12-S Sample Request Request a Quote
PDQ2-D48-S15-S 36 ~ 75 2 15 0.134 CE 3D Model PCB Footprint Stock Check PDQ2-D48-S15-S Sample Request Request a Quote
PDQ2-D48-D5-S 36 ~ 75 2 5/ -5 0.2/ -0.2 CE 3D Model PCB Footprint Stock Check PDQ2-D48-D5-S Sample Request Request a Quote
PDQ2-D48-D12-S 36 ~ 75 2 12/ -12 0.083/ -0.083 CE 3D Model PCB Footprint Stock Check PDQ2-D48-D12-S Sample Request Request a Quote
PDQ2-D48-D15-S 36 ~ 75 2 15/ -15 0.067/ -0.067 CE 3D Model PCB Footprint Stock Check PDQ2-D48-D15-S Sample Request Request a Quote

NEWS AND RESOURCES