Outputting 10 W of continuous power, the PDQE10-T series is a family of isolated dc-dc converters featuring a 4:1 input voltage range and up to 88% efficiency. Housed in a compact chassis mount package designed for easy installation and carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems and portable electronics.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PDQE10-Q24-S3-T | 9 ~ 36 | 7.92 | 3.3 | 2.4 | -- |
PDQE10-Q24-S5-T | 9 ~ 36 | 10 | 5 | 2 | -- |
PDQE10-Q24-S9-T | 9 ~ 36 | 10 | 9 | 1.111 | -- |
PDQE10-Q24-S12-T | 9 ~ 36 | 10 | 12 | 0.833 | -- |
PDQE10-Q24-S15-T | 9 ~ 36 | 10 | 15 | 0.667 | -- |
PDQE10-Q24-S24-T | 9 ~ 36 | 10 | 24 | 0.416 | -- |
PDQE10-Q24-D5-T | 9 ~ 36 | 10 | 5/ -5 | 1/ -1 | UL |
PDQE10-Q24-D9-T | 9 ~ 36 | 10 | 9/ -9 | 0.555/ -0.555 | UL |
PDQE10-Q24-D12-T | 9 ~ 36 | 10 | 12/ -12 | 0.416/ -0.416 | UL |
PDQE10-Q24-D15-T | 9 ~ 36 | 10 | 15/ -15 | 0.333/ -0.333 | UL |
PDQE10-Q24-D24-T | 9 ~ 36 | 10 | 24/ -24 | 0.208/ -0.208 | UL |
PDQE10-Q48-S3-T | 18 ~ 75 | 7.92 | 3.3 | 2.4 | CE |
PDQE10-Q48-S5-T | 18 ~ 75 | 10 | 5 | 2 | CE |
PDQE10-Q48-S12-T | 18 ~ 75 | 10 | 12 | 0.833 | CE |
PDQE10-Q48-S15-T | 18 ~ 75 | 10 | 15 | 0.667 | CE |
PDQE10-Q48-S24-T | 18 ~ 75 | 10 | 24 | 0.416 | CE |
PDQE10-Q48-D5-T | 18 ~ 75 | 10 | 5/ -5 | 1/ -1 | CE |
PDQE10-Q48-D12-T | 18 ~ 75 | 10 | 12/ -12 | 0.416/ -0.416 | CE |
PDQE10-Q48-D15-T | 18 ~ 75 | 10 | 15/ -15 | 0.333/ -0.333 | CE |
PDQE10-Q48-D24-T | 18 ~ 75 | 10 | 24/ -24 | 0.208/ -0.208 | CE |