Active

PDQE10-U Series

Chassis Mount Isolated Dc-Dc Converter

PDQE10-U Series
PDQE10-U Series Alternate View

Overview

  • 10 W
  • 4:1 input range
  • Single/dual regulated outputs
  • -40 to +85°C temperature range
  • Compact chassis mount package
  • Efficiency up to 88%
  • Remote on/off control
  • Suited for negative output applications (dual output models)

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The PDQE10-U series is a high efficiency 10 W isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.17 x 2.06 x 0.75
  • Dimensions LxWxH (mm)
     
    55 x 52.3 x 19
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PDQE10-Q24-D5-U 9 ~ 36 10 5/ -5 1/ -1 -- 3D Model Stock Check PDQE10-Q24-D5-U Sample Request Request a Quote
PDQE10-Q24-D9-U 9 ~ 36 10 9/ -9 0.555/ -0.555 -- 3D Model Stock Check PDQE10-Q24-D9-U Sample Request Request a Quote
PDQE10-Q24-D12-U 9 ~ 36 10 12/ -12 0.416/ -0.416 -- 3D Model Stock Check PDQE10-Q24-D12-U Sample Request Request a Quote
PDQE10-Q24-D15-U 9 ~ 36 10 15/ -15 0.333/ -0.333 -- 3D Model Stock Check PDQE10-Q24-D15-U Sample Request Request a Quote
PDQE10-Q48-D5-U 18 ~ 75 10 5/ -5 1/ -1 CE 3D Model Stock Check PDQE10-Q48-D5-U Sample Request Request a Quote
PDQE10-Q48-D12-U 18 ~ 75 10 12/ -12 0.416/ -0.416 CE 3D Model Stock Check PDQE10-Q48-D12-U Sample Request Request a Quote
PDQE10-Q48-D15-U 18 ~ 75 10 15/ -15 0.333/ -0.333 CE 3D Model Stock Check PDQE10-Q48-D15-U Sample Request Request a Quote
PDQE10-Q24-S3-U 9 ~ 36 7.92 3.3 2.4 -- 3D Model Stock Check PDQE10-Q24-S3-U Sample Request Request a Quote
PDQE10-Q24-S5-U 9 ~ 36 10 5 2 -- 3D Model Stock Check PDQE10-Q24-S5-U Sample Request Request a Quote
PDQE10-Q24-S12-U 9 ~ 36 10 12 0.83 -- 3D Model Stock Check PDQE10-Q24-S12-U Sample Request Request a Quote
PDQE10-Q24-S15-U 9 ~ 36 10 15 0.67 -- 3D Model Stock Check PDQE10-Q24-S15-U Sample Request Request a Quote
PDQE10-Q24-S24-U 9 ~ 36 10 24 0.416 -- 3D Model Stock Check PDQE10-Q24-S24-U Sample Request Request a Quote
PDQE10-Q48-S3-U 18 ~ 75 7.92 3.3 2.4 CE 3D Model Stock Check PDQE10-Q48-S3-U Sample Request Request a Quote
PDQE10-Q48-S5-U 18 ~ 75 10 5 2 CE 3D Model Stock Check PDQE10-Q48-S5-U Sample Request Request a Quote
PDQE10-Q48-S12-U 18 ~ 75 10 12 0.83 CE 3D Model Stock Check PDQE10-Q48-S12-U Sample Request Request a Quote
PDQE10-Q48-S15-U 18 ~ 75 10 15 0.667 CE 3D Model Stock Check PDQE10-Q48-S15-U Sample Request Request a Quote
PDQE10-Q48-S24-U 18 ~ 75 10 24 0.416 CE 3D Model Stock Check PDQE10-Q48-S24-U Sample Request Request a Quote
PDQE10-Q24-D24-U 9 ~ 36 10 24/ -24 0.208/ -0.208 -- 3D Model -- Sample Request Request a Quote
PDQE10-Q48-D24-U 18 ~ 75 10 24/ -24 0.208/ -0.208 CE 3D Model -- Sample Request Request a Quote
PDQE10-Q24-S9-U 9 ~ 36 10 9 1.11 -- 3D Model -- Sample Request Request a Quote

NEWS AND RESOURCES