Active

PDQE15-D Series

1" x 1" DIP Isolated Dc-Dc Converter

PDQE15-D Series
PDQE15-D Series
PDQE15-D Series - Alternate View
PDQE15-D Series - Bottom View

Overview

  • 15 W
  • 4:1 input range
  • Single/dual regulated outputs
  • -40 to +105°C temperature range
  • Efficiency up to 91%

Safety & Compliance

  • Safety Approvals - CE, UL/cUL

Documents

Description

The PDQE15-D series is a family of 15 W encapsulated isolated dc-dc converters packaged in an industry standard 1” x 1” footprint. These low-profile modules feature a 4:1 input voltage range and offer efficiency up to 91%. Housed in a compact DIP package and featuring a wide -40 to +105°C operating temperature range, the series is suitable for convection-cooled equipment and target applications that include microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    1 x 1 x 0.46
  • Dimensions LxWxH (mm)
     
    25.4 x 25.4 x 11.7
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PDQE15-Q24-S3-D 9 ~ 36 13.2 3.3 4 UL/cUL 3D Model PCB Footprint Stock Check PDQE15-Q24-S3-D Sample Request Request a Quote
PDQE15-Q24-S5-D 9 ~ 36 15 5 3 UL/cUL 3D Model PCB Footprint Stock Check PDQE15-Q24-S5-D Sample Request Request a Quote
PDQE15-Q24-S12-D 9 ~ 36 15 12 1.25 UL/cUL 3D Model PCB Footprint Stock Check PDQE15-Q24-S12-D Sample Request Request a Quote
PDQE15-Q24-S15-D 9 ~ 36 15 15 1 UL/cUL 3D Model PCB Footprint Stock Check PDQE15-Q24-S15-D Sample Request Request a Quote
PDQE15-Q24-S24-D 9 ~ 36 15 24 0.625 UL/cUL 3D Model PCB Footprint Stock Check PDQE15-Q24-S24-D Sample Request Request a Quote
PDQE15-Q48-S3-D 18 ~ 75 13.2 3.3 4 CE, UL/cUL 3D Model PCB Footprint Stock Check PDQE15-Q48-S3-D Sample Request Request a Quote
PDQE15-Q48-S5-D 18 ~ 75 15 5 3 CE, UL/cUL 3D Model PCB Footprint Stock Check PDQE15-Q48-S5-D Sample Request Request a Quote
PDQE15-Q48-S12-D 18 ~ 75 15 12 1.25 CE, UL/cUL 3D Model PCB Footprint Stock Check PDQE15-Q48-S12-D Sample Request Request a Quote
PDQE15-Q48-S15-D 18 ~ 75 15 15 1 CE, UL/cUL 3D Model PCB Footprint Stock Check PDQE15-Q48-S15-D Sample Request Request a Quote
PDQE15-Q48-S24-D 18 ~ 75 15 24 0.625 CE, UL/cUL 3D Model PCB Footprint Stock Check PDQE15-Q48-S24-D Sample Request Request a Quote
PDQE15-Q24-D5-D 9 ~ 36 15 5/ -5 1.5/ -1.5 -- 3D Model PCB Footprint Stock Check PDQE15-Q24-D5-D Sample Request Request a Quote
PDQE15-Q24-D12-D 9 ~ 36 15 12/ -12 0.625/ -0.625 -- 3D Model PCB Footprint Stock Check PDQE15-Q24-D12-D Sample Request Request a Quote
PDQE15-Q24-D15-D 9 ~ 36 15 15/ -15 0.5/ -0.5 -- 3D Model PCB Footprint Stock Check PDQE15-Q24-D15-D Sample Request Request a Quote
PDQE15-Q24-D24-D 9 ~ 36 15 24/ -24 0.312/ -0.312 -- 3D Model PCB Footprint Stock Check PDQE15-Q24-D24-D Sample Request Request a Quote
PDQE15-Q48-D5-D 18 ~ 75 15 5/ -5 1.5/ -1.5 CE 3D Model PCB Footprint Stock Check PDQE15-Q48-D5-D Sample Request Request a Quote
PDQE15-Q48-D12-D 18 ~ 75 15 12/ -12 0.625/ -0.625 CE 3D Model PCB Footprint Stock Check PDQE15-Q48-D12-D Sample Request Request a Quote
PDQE15-Q48-D15-D 18 ~ 75 15 15/ -15 0.5/ -0.5 CE 3D Model PCB Footprint Stock Check PDQE15-Q48-D15-D Sample Request Request a Quote
PDQE15-Q48-D24-D 18 ~ 75 15 24/ -24 0.312/ -0.312 CE 3D Model PCB Footprint Stock Check PDQE15-Q48-D24-D Sample Request Request a Quote

NEWS AND RESOURCES