NRND

PDQE15-U Series

Chassis Mount Isolated Dc-Dc Converter

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

PDQE15-U Series
PDQE15-U Series Alternate View

Overview

  • 15 W
  • 4:1 input range
  • Single/dual regulated outputs
  • -40 to +105°C temperature range
  • Compact chassis mount package
  • Efficiency up to 91%
  • Remote on/off control
  • Suited for negative output applications (dual output models)

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PDQE15-U series is a high efficiency 15 W isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +105 °C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.17 x 2.06 x 0.75
  • Dimensions LxWxH (mm)
     
    55 x 52.3 x 19
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check
PDQE15-Q24-D5-U 9 ~ 36 15 5/ -5 1.5/ -1.5 -- 3D Model Stock Check PDQE15-Q24-D5-U
PDQE15-Q24-D12-U 9 ~ 36 15 12/ -12 0.625/ -0.625 -- 3D Model Stock Check PDQE15-Q24-D12-U
PDQE15-Q24-D15-U 9 ~ 36 15 15/ -15 0.5/ -0.5 -- 3D Model Stock Check PDQE15-Q24-D15-U
PDQE15-Q24-D24-U 9 ~ 36 15 24/ -24 0.312/ -0.312 -- 3D Model --
PDQE15-Q48-D5-U 18 ~ 75 15 5/ -5 1.5/ -1.5 CE 3D Model Stock Check PDQE15-Q48-D5-U
PDQE15-Q48-D12-U 18 ~ 75 15 12/ -12 0.625/ -0.625 CE 3D Model Stock Check PDQE15-Q48-D12-U
PDQE15-Q48-D15-U 18 ~ 75 15 15/ -15 0.5/ -0.5 CE 3D Model Stock Check PDQE15-Q48-D15-U
PDQE15-Q48-D24-U 18 ~ 75 15 24/ -24 0.312/ -0.312 CE 3D Model --
PDQE15-Q24-S3-U 9 ~ 36 12 3.3 4 -- 3D Model Stock Check PDQE15-Q24-S3-U
PDQE15-Q24-S5-U 9 ~ 36 15 5 3 -- 3D Model Stock Check PDQE15-Q24-S5-U
PDQE15-Q24-S12-U 9 ~ 36 15 12 1.25 -- 3D Model Stock Check PDQE15-Q24-S12-U
PDQE15-Q24-S15-U 9 ~ 36 15 15 1 -- 3D Model Stock Check PDQE15-Q24-S15-U
PDQE15-Q24-S24-U 9 ~ 36 15 24 0.625 -- 3D Model Stock Check PDQE15-Q24-S24-U
PDQE15-Q48-S3-U 18 ~ 75 13.2 3.3 4 CE 3D Model Stock Check PDQE15-Q48-S3-U
PDQE15-Q48-S5-U 18 ~ 75 15 5 3 CE 3D Model Stock Check PDQE15-Q48-S5-U
PDQE15-Q48-S12-U 18 ~ 75 15 12 1.25 CE 3D Model Stock Check PDQE15-Q48-S12-U
PDQE15-Q48-S15-U 18 ~ 75 15 15 1 CE 3D Model Stock Check PDQE15-Q48-S15-U
PDQE15-Q48-S24-U 18 ~ 75 15 24 0.625 CE 3D Model Stock Check PDQE15-Q48-S24-U

NEWS AND RESOURCES