Active

PDQE15-U Series

Chassis Mount Isolated Dc-Dc Converter

PDQE15-U Series
PDQE15-U Series Alternate View

Overview

  • 15 W
  • 4:1 input range
  • Single/dual regulated outputs
  • -40 to +105°C temperature range
  • Compact chassis mount package
  • Efficiency up to 91%
  • Remote on/off control
  • Suited for negative output applications (dual output models)

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PDQE15-U series is a high efficiency 15 W isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +105 °C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.17 x 2.06 x 0.75
  • Dimensions LxWxH (mm)
     
    55 x 52.3 x 19
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PDQE15-Q24-D5-U 9 ~ 36 15 5/ -5 1.5/ -1.5 -- 3D Model Stock Check PDQE15-Q24-D5-U Sample Request Request a Quote
PDQE15-Q24-D12-U 9 ~ 36 15 12/ -12 0.625/ -0.625 -- 3D Model Stock Check PDQE15-Q24-D12-U Sample Request Request a Quote
PDQE15-Q24-D15-U 9 ~ 36 15 15/ -15 0.5/ -0.5 -- 3D Model Stock Check PDQE15-Q24-D15-U Sample Request Request a Quote
PDQE15-Q24-D24-U 9 ~ 36 15 24/ -24 0.312/ -0.312 -- 3D Model -- Sample Request Request a Quote
PDQE15-Q48-D5-U 18 ~ 75 15 5/ -5 1.5/ -1.5 CE 3D Model Stock Check PDQE15-Q48-D5-U Sample Request Request a Quote
PDQE15-Q48-D12-U 18 ~ 75 15 12/ -12 0.625/ -0.625 CE 3D Model Stock Check PDQE15-Q48-D12-U Sample Request Request a Quote
PDQE15-Q48-D15-U 18 ~ 75 15 15/ -15 0.5/ -0.5 CE 3D Model Stock Check PDQE15-Q48-D15-U Sample Request Request a Quote
PDQE15-Q48-D24-U 18 ~ 75 15 24/ -24 0.312/ -0.312 CE 3D Model -- Sample Request Request a Quote
PDQE15-Q24-S3-U 9 ~ 36 12 3.3 4 -- 3D Model Stock Check PDQE15-Q24-S3-U Sample Request Request a Quote
PDQE15-Q24-S5-U 9 ~ 36 15 5 3 -- 3D Model Stock Check PDQE15-Q24-S5-U Sample Request Request a Quote
PDQE15-Q24-S12-U 9 ~ 36 15 12 1.25 -- 3D Model Stock Check PDQE15-Q24-S12-U Sample Request Request a Quote
PDQE15-Q24-S15-U 9 ~ 36 15 15 1 -- 3D Model Stock Check PDQE15-Q24-S15-U Sample Request Request a Quote
PDQE15-Q24-S24-U 9 ~ 36 15 24 0.625 -- 3D Model Stock Check PDQE15-Q24-S24-U Sample Request Request a Quote
PDQE15-Q48-S3-U 18 ~ 75 13.2 3.3 4 CE 3D Model Stock Check PDQE15-Q48-S3-U Sample Request Request a Quote
PDQE15-Q48-S5-U 18 ~ 75 15 5 3 CE 3D Model Stock Check PDQE15-Q48-S5-U Sample Request Request a Quote
PDQE15-Q48-S12-U 18 ~ 75 15 12 1.25 CE 3D Model Stock Check PDQE15-Q48-S12-U Sample Request Request a Quote
PDQE15-Q48-S15-U 18 ~ 75 15 15 1 CE 3D Model Stock Check PDQE15-Q48-S15-U Sample Request Request a Quote
PDQE15-Q48-S24-U 18 ~ 75 15 24 0.625 CE 3D Model Stock Check PDQE15-Q48-S24-U Sample Request Request a Quote

NEWS AND RESOURCES