The PDQE20-D series is a family of 20 W encapsulated isolated dc-dc converters packaged in an industry standard 1” x 1” footprint. These low-profile modules feature a 4:1 input voltage range and offer efficiency up to 91%. Housed in a compact DIP package and featuring a wide -40 to +105°C operating temperature range, the series is suitable for convection-cooled equipment and target applications that include microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PDQE20-Q24-S3-D | 9 ~ 36 | 16.5 | 3.3 | 5 | CE, UL/cUL |
PDQE20-Q24-S5-D | 9 ~ 36 | 20 | 5 | 4 | CE, UL/cUL |
PDQE20-Q24-S12-D | 9 ~ 36 | 20 | 12 | 1.667 | CE, UL/cUL |
PDQE20-Q24-S15-D | 9 ~ 36 | 20 | 15 | 1.333 | CE, UL/cUL |
PDQE20-Q24-S24-D | 9 ~ 36 | 20 | 24 | 0.833 | CE, UL/cUL |
PDQE20-Q48-S3-D | 18 ~ 75 | 16.5 | 3.3 | 5 | CE, UL/cUL |
PDQE20-Q48-S5-D | 18 ~ 75 | 20 | 5 | 4 | CE, UL/cUL |
PDQE20-Q48-S12-D | 18 ~ 75 | 20 | 12 | 1.667 | CE, UL/cUL |
PDQE20-Q48-S15-D | 18 ~ 75 | 20 | 15 | 1.333 | CE, UL/cUL |
PDQE20-Q48-S24-D | 18 ~ 75 | 20 | 24 | 0.833 | CE, UL/cUL |
PDQE20-Q24-D5-D | 9 ~ 36 | 20 | 5/ -5 | 2/ -2 | CE |
PDQE20-Q24-D12-D | 9 ~ 36 | 20 | 12/ -12 | 0.833/ -0.833 | CE |
PDQE20-Q24-D15-D | 9 ~ 36 | 20 | 15/ -15 | 0.667/ -0.667 | CE |
PDQE20-Q24-D24-D | 9 ~ 36 | 20 | 24/ -24 | 0.417/ -0.417 | CE |
PDQE20-Q48-D5-D | 18 ~ 75 | 20 | 5/ -5 | 2/ -2 | CE |
PDQE20-Q48-D12-D | 18 ~ 75 | 20 | 12/ -12 | 0.833/ -0.833 | CE |
PDQE20-Q48-D15-D | 18 ~ 75 | 20 | 15/ -15 | 0.667/ -0.667 | CE |
PDQE20-Q48-D24-D | 18 ~ 75 | 20 | 24/ -24 | 0.417/ -0.417 | CE |