Chassis Mount Isolated Dc-Dc Converter
The PDQE20-U series is a high efficiency 20 W isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +105 °C, providing a rugged solution for use in harsh environments.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PDQE20-Q24-D5-U | 9 ~ 36 | 20 | 5/ -5 | 2/ -2 | CE |
PDQE20-Q24-D12-U | 9 ~ 36 | 20 | 12/ -12 | 0.833/ -0.833 | CE |
PDQE20-Q24-D15-U | 9 ~ 36 | 20 | 15/ -15 | 0.667/ -0.667 | CE |
PDQE20-Q24-D24-U | 9 ~ 36 | 20 | 24/ -24 | 0.417/ -0.417 | CE |
PDQE20-Q48-D5-U | 18 ~ 75 | 20 | 5/ -5 | 2/ -2 | CE |
PDQE20-Q48-D12-U | 18 ~ 75 | 20 | 12/ -12 | 0.833/ -0.833 | CE |
PDQE20-Q48-D15-U | 18 ~ 75 | 20 | 15/ -15 | 0.667/ -0.667 | CE |
PDQE20-Q48-D24-U | 18 ~ 75 | 20 | 24/ -24 | 0.417/ -0.417 | CE |
PDQE20-Q24-S3-U | 9 ~ 36 | 16.5 | 3.3 | 5 | CE |
PDQE20-Q24-S5-U | 9 ~ 36 | 20 | 5 | 4 | CE |
PDQE20-Q24-S6-U | 9 ~ 36 | 20 | 6 | 3.333 | CE |
PDQE20-Q24-S12-U | 9 ~ 36 | 20 | 12 | 1.667 | CE |
PDQE20-Q24-S15-U | 9 ~ 36 | 20 | 15 | 1.333 | CE |
PDQE20-Q24-S24-U | 9 ~ 36 | 20 | 24 | 0.833 | CE |
PDQE20-Q48-S3-U | 18 ~ 75 | 16.5 | 3.3 | 5 | CE |
PDQE20-Q48-S5-U | 18 ~ 75 | 20 | 5 | 4 | CE |
PDQE20-Q48-S12-U | 18 ~ 75 | 20 | 12 | 1.667 | CE |
PDQE20-Q48-S15-U | 18 ~ 75 | 20 | 15 | 1.333 | CE |
PDQE20-Q48-S24-U | 18 ~ 75 | 20 | 24 | 0.833 | CE |