Active

PDQE30-D Series

1" x 1" DIP Isolated Dc-Dc Converter

PDQE30-D Series
PDQE30-D Alternate Image

Overview

  • 30 W
  • 4:1 input range
  • Single regulated output
  • Industry standard 1" x 1" package
  • -40 to +85°C temperature range
  • Efficiency up to 88%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The PDQE30-D series of dc-dc converters offers 30 W of power, efficiency up to 88%, and a wide -40 to +85°C operating temperature range in a compact DIP package. The EN 62368-1certified PDQE30-D is ideal for industrial control, electric power, instrument and communication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1 x 1 x 0.46
  • Dimensions LxWxH (mm)
     
    25.4 x 25.4 x 11.7
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PDQE30-Q48-S5-D 18 ~ 75 30 5 6 CE 3D Model PCB Footprint Stock Check PDQE30-Q48-S5-D Sample Request Request a Quote
PDQE30-Q48-S12-D 18 ~ 75 30 12 2.5 CE 3D Model PCB Footprint Stock Check PDQE30-Q48-S12-D Sample Request Request a Quote
PDQE30-Q48-S15-D 18 ~ 75 30 15 2 CE 3D Model PCB Footprint Stock Check PDQE30-Q48-S15-D Sample Request Request a Quote
PDQE30-Q48-S24-D 18 ~ 75 30 24 1.25 CE 3D Model PCB Footprint Stock Check PDQE30-Q48-S24-D Sample Request Request a Quote

NEWS AND RESOURCES