PDS1-D Series

8 Pin DIP Isolated Dc-Dc Converter

PDS1-D Series
PDS1-D Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single unregulated output
  • Industry standard 8 pin DIP package
  • -40 to +105°C temperature range
  • Antistatic protection up to 8kV
  • Low no-load power consumption
  • Efficiency up to 82%

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The PDS1-D unregulated dc-dc converter series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact DIP package and featuring an ultra-wide -40 to +105 °C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of DC rails within a range of industrial, telecom, security, and machine control applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    0.5 x 0.394 x 0.323
  • Dimensions LxWxH (mm)
     
    12.7 x 10 x 8.2
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check RFQ
PDS1-S5-S5-D 4.5 ~ 5.5 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check PDS1-S5-S5-D Request a Quote
PDS1-S24-S15-D 21.6 ~ 26.4 1 15 0.067 UL/cUL -- -- Stock Check PDS1-S24-S15-D --
* Discontinued Model Recommended Replacement
PDS1-S24-S15-D PDSE1-D Series
PDS1-S24-S15-D PDSE1-S24-S15-D

NEWS AND RESOURCES